Catalog navigation
CAD model selection
HELP_VARIABLE
Company
NITTO KOHKI
Description
MS-SCB Type - With Tube Fitter / For panel mounting
Bill of material
MS-20SCB-6 BRASS NBR
CNSORDERNO
Order number
MS-20SCB-6 BRASS NBR
ASSYNO
Assy No.
CB13357
S
Application
6mm OD
MT
Material
BRASS
M
Mass
57.5 g
L
(61.3) mm
D
ΦD
14 mm
C
ΦC
18 mm
HS
Hs (WAF)
Hex.17
H
H (WAF)
Hex.15
T
7 or less mm
J
ΦJ
12.5 +0.3 0 mm
SM
Seal material
NBR
Download CAD models
Previews
3D
Dimension
2D
+81(0) 3-5961-5031